Integrated Circuits Selection Guide
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.
These MOSFET drivers couple infrared light emitting diodes with proprietary photovoltaic integrated circuits. In addition to providing voltage for turn-on of discrete MOSFETs, these ICs feature a gate-clamping circuit to provide fast turn-off. These devices offer a significant reduction in drive circuit complexity, board space, and cost over alternate techniques for isolated switching of MOSFETs. Used in conjunction with discrete MOSFETs, these devices are ideal for use in programmable controls, process control, instrumentation and telecommunications, replacing TRIAC/driver, mechanical relays, and bipolar components.
When input current is applied to the LED, the emitted light will activate the photodiode array and generate a voltage at the output. The optical coupling provides a high level of input-to-output isolation. These gate drivers are well suited for use in discrete solid state relay designs and other isolated switching applications.
Part Number | Actions | Open Circuit Voltage (V) | Input Control Current (mA) | Minimum Short Circuit Current (µA) | Nominal Short Circuit Current (µA) | Switching Speeds ton / toff (ms) | Isolation Voltage (VRMS) | Package Type |
---|
Part Number | Actions | Open Circuit Voltage (V) | Input Control Current (mA) | Minimum Short Circuit Current (µA) | Nominal Short Circuit Current (µA) | Switching Speeds ton / toff (ms) | Isolation Voltage (VRMS) | Package Type | |
---|---|---|---|---|---|---|---|---|---|
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.