background-waves

IX4341

Product Status| Activei

IX4341

DUAL LOW-SIDE INVERTING DRIVER 5A 8L | Series: Low-Side Drivers
info
The IX4341 is a dual, inverting, high current, low side gate driver. With a maximum voltage rating of 18V, each of the two outputs is capable of sourcing and sinking 5A of peak current. For higher current applications, the two independent outputs can be paralleled. Fast propagation delay times (16ns typical) with fast rise and fall times (7ns typical) make the IX4341 well suited for high frequency applications.
PropertyValue
Peak Drive Current
5
Output Resistance Source / Sink (Ω)
1.5 / 1.1
Logic Configurations
G
Enable Function
Yes
Under Voltage Lockout Maximum Threshold (V)
3.8
IC Package Type
8-pin: MSOP, SOIC
Output Type
DUAL

IX4341 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IX4341NDUAL LOW-SIDE INVERTING DRIVER 5A 8L
IX4341NEDUAL LOW-SD INVERTING DRVR 5A EXP PAD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.