Series: High-Side and Low-Side Drivers
Floating high-side driver enables bootstrap operation to 600V

High-Side and Low-Side Gate Driver ICs
- Floating high-side driver enables bootstrap operation to 600V
- 600mA/290mA to 4.5/4.5A sink/source Output Current Capabilities
- Wide 10V to 20V VCC operating voltage range
- Undervoltage Lockout (UVLO)
- Shoot-Through Protection
- Logic inputs are 3.3V logic level compatible
- The outputs are tolerant to negative transients
- Operating temperature range from -40ºC to 125ºC
- Available in SOIC-8, -14, -16 industry standard packages and pin-outs
High-Side and Low-Side Drivers Parts
Filters
Showing 1 to 11 of 11 Total Results
Part Number | Actions | Maximum Offset Voltage | Typical Source Peak Drive Current | Typical Sink Peak Drive Current | Inputs | Deadtime | Propagation Delay tON | Propagation Delay tOFF | Rise Time tr | Fall Time tf | IC Package Type |
---|
Part Number | Actions | Maximum Offset Voltage | Typical Source Peak Drive Current | Typical Sink Peak Drive Current | Inputs | Deadtime | Propagation Delay tON | Propagation Delay tOFF | Rise Time tr | Fall Time tf | IC Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | 1.5 | 2.5 | HIN / LIN / EN | None | 65 | 58 | 19 | 15 | 10-pin TDFN | |||
200V | 1.9A | 2.3A | HIN / LIN | None | 180ns | 220ns | 30ns | 20ns | 8-pin SOIC | |||
600V | 290mA | 600mA | HIN / LIN | None | 160ns | 150ns | 70ns | 35ns | 8-pin SOIC | |||
600V | 290mA | 600mA | HIN / LIN | None | 200ns | 220ns | 100ns | 35ns | 14-pin SOIC | |||
600V | 290mA | 600mA | HIN / LIN | None | 220ns | 200ns | 100ns | 35ns | 8-pin SOIC | |||
600V | 2.5A | 2.5A | HIN / LIN | None | 105ns | 94ns | 15ns | 13ns | 16-pin SOIC | |||
600V | 2.5A | 2.5A | HIN / LIN | None | 105ns | 94ns | 15ns | 13ns | 16-pin SOIC | |||
600V | 1.9A | 2.3A | HIN / LIN | None | 180ns | 220ns | 40ns | 20ns | 14-pin SOIC | |||
600V | 1.9A | 2.3A | HIN / LIN | None | 180ns | 220ns | 40ns | 20ns | 8-pin SOIC | |||
600V | 4.5A | 4.5A | HIN / LIN | None | 140ns | 140ns | 25ns | 20ns | 14-pin SOIC | |||
600V | 4.5A | 4.5A | HIN / LIN | None | 140ns | 140ns | 25ns | 20ns | 8-pin SOIC |
High-Side and Low-Side Drivers Applications
- AC/DC-Inverters
- Servo Motor Control
- Power Supplies / UPS
- Class-D Power Amplifiers
- Fuel/Water Pumps
- Induction Cooking
Series: High-Side and Low-Side Drivers Resources

Integrated Circuits Selection Guide
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.