Series: Half-Bridge Drivers
350mA/200mA to 2.3A/1.9A sink/source Output Current Capabilities

Half-Bridge Gate Driver ICs
- 350mA/200mA to 2.3A/1.9A sink/source Output Current Capabilities
- Floating high-side driver enables bootstrap operation to 600V
- Wide 10V to 20V VCC operating voltage range
- Undervoltage Lockout (UVLO)
- Shoot-Through Protection
- Internal deadtime protects MOSFETs or IGBTs from cross conduction
- Logic inputs are 3.3V logic level compatible
- The outputs are tolerant to negative transients
- Operating temperature range from -40ºC to 125ºC
- Available in SOIC-8 and -14 industry standard packages and pin-outs
Half-Bridge Drivers Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Maximum Offset Voltage | Typical Source Peak Drive Current | IC Package Type | Typical Sink Peak Drive Current | Inputs | Deadtime | Propagation Delay tON | Propagation Delay tOFF | Rise Time tr | Fall Time tf |
---|
Part Number | Actions | Maximum Offset Voltage | Typical Source Peak Drive Current | IC Package Type | Typical Sink Peak Drive Current | Inputs | Deadtime | Propagation Delay tON | Propagation Delay tOFF | Rise Time tr | Fall Time tf | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
600V | 290mA | 8-pin SOIC | 600mA | HIN / LIN* | 520ns | 680ns | 150ns | 70ns | 35ns | |||
600V | 290mA | 8-pin SOIC | 600mA | IN / SD* | 520ns | 680ns | 150ns | 70ns | 35ns | |||
600V | 1.9A | 14-pin SOIC | 2.3A | IN / SD* | 400ns - 5µs | 680ns | 270ns | 40ns | 20ns | |||
600V | 1.9A | 8-pin SOIC | 2.3A | IN / SD* | 400ns | 680ns | 270ns | 40ns | 20ns | |||
600V | 290mA | 8-pin SOIC | 600mA | HIN / LIN | 100ns | 150ns | 150ns | 70ns | 35ns |
Half-Bridge Drivers Applications
- Motor Controls / Drives
- Stepper Motor Drives
- Dc–dc-Converters
- AC/DC-Inverters
- Robotics
- Cordless Power Tools
- Drones
Series: Half-Bridge Drivers Resources

Integrated Circuits Selection Guide
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.