Integrated Circuits Selection Guide
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.
IGBT and MOSFET LOW-SIDE GATE DRIVERS - AEC-Q100 qualified
IX4xxx and IXD_6xx GATE DRIVER FAMILY:
Part Number | Actions | Peak Drive Current | Output Resistance Source / Sink (Ω) | Logic Configurations | Enable Function | Under Voltage Lockout Maximum Threshold (V) | IC Package Type |
---|
Part Number | Actions | Peak Drive Current | Output Resistance Source / Sink (Ω) | Logic Configurations | Enable Function | Under Voltage Lockout Maximum Threshold (V) | IC Package Type | |
---|---|---|---|---|---|---|---|---|
5 | 1.5 / 1.1 | D | Yes | 3.8 | 8-pin SOIC-EP | |||
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.