Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays,

IGBT & MOSFET Driver ICs

Ultrafast IGBT and MOSFET gate driver ICs ensure solid state switches perform efficiently. Littelfuse makes several integrated circuits to control gates on insulated-gate bipolar transistor and metal-oxide–semiconductor field effect transistors. We offer low side, high side, and half bridge drivers, as well as drivers optimized for automotive applications and for use with three-phase switches. Consult our gate driver brochure to learn which IC you need.
IGBT & MOSFET Driver ICs Parts
Filters
1.5onClick
30onClick
Showing 1 to 12 of 35 Total Results
Part Number | Actions | IC Package Type | Inputs | Maximum Offset Voltage | Deadtime | Peak Drive Current | Output Type | Typical Source Peak Drive Current | Output Resistance Source / Sink (Ω) | Typical Sink Peak Drive Current | Logic Configurations | Enable Function | Under Voltage Lockout Maximum Threshold (V) | Propagation Delay tON | Propagation Delay tOFF | Rise Time tr |
---|
Part Number | Actions | IC Package Type | Inputs | Maximum Offset Voltage | Deadtime | Peak Drive Current | Output Type | Typical Source Peak Drive Current | Output Resistance Source / Sink (Ω) | Typical Sink Peak Drive Current | Logic Configurations | Enable Function | Under Voltage Lockout Maximum Threshold (V) | Propagation Delay tON | Propagation Delay tOFF | Rise Time tr | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28-pin SOIC | HIN* / LIN* | 600V | 290ns | 200mA | 350mA | 330ns | 330ns | 90ns | |||||||||
20-pin SOIC | HIN / LIN | 600V | 270ns | 350mA | 650mA | 130ns | 150ns | 50ns | |||||||||
8-pin SOIC-EP | 5 | DUAL | 1.5 / 1.1 | D | Yes | 3.8 | |||||||||||
8-pin SOIC | HIN / LIN* | 600V | 520ns | 290mA | 600mA | 680ns | 150ns | 70ns | |||||||||
8-pin SOIC | IN / SD* | 600V | 520ns | 290mA | 600mA | 680ns | 150ns | 70ns | |||||||||
14-pin SOIC | IN / SD* | 600V | 400ns - 5µs | 1.9A | 2.3A | 680ns | 270ns | 40ns | |||||||||
8-pin SOIC | IN / SD* | 600V | 400ns | 1.9A | 2.3A | 680ns | 270ns | 40ns | |||||||||
8-pin SOIC | HIN / LIN | 600V | 100ns | 290mA | 600mA | 150ns | 150ns | 70ns | |||||||||
10-pin TDFN | HIN / LIN / EN | 100 | None | 1.5 | 2.5 | 65 | 58 | 19 |
IGBT & MOSFET Driver ICs Applications

Electricity Meters