background-waves

46210-10

Product Status| Activei

46210-10

STUD JUMPER - NEGATIVE | Series: Battery Jumper Terminals and Studs
info

Use to make easily-accessible battery connections. Inside or outside the vehicle. Can be used individually or in pairs. Easy to install. Solid brass posts. Includes brass hexnut and lockwasher. Jumper terminals have contact post 13/16" (20.6mm) diameter. 1 1/8" (28.8mm) long. Which is grooved to accept standard jumper cables 6 -48V DC. Replacement red cap: 97846-A

PropertyValue
Mounting Method
Feed Through
Recommended Torque
13.5 Nm
Current Rating Max (A)
285
Temperature Maximum (°C)
105
Temperature Maximum (°F)
221
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Size
3/8 - 16

46210-10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
46210-10STUD JUMPER - NEGATIVE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.