Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Use to make easily-accessible battery connections, inside or outside the vehicle. Can be used individually or in pairs. Easy to install. Solid brass posts. Includes brass hexnut and lockwasher. Jumper terminals have contact post 13/16" (20.6mm) diameter, 1 1/8" (28.8mm) long, which is grooved to accept standard jumper cables 6 -48V DC. Replacement red cap: 97846-A
Part Number | Actions | Voltage Rating (V) | Contacts | Housing | Mounting Method | Input Terminals | Recommended Torque | Dimensions | Current Rating Max (A) |
---|
Part Number | Actions | Voltage Rating (V) | Contacts | Housing | Mounting Method | Input Terminals | Recommended Torque | Dimensions | Current Rating Max (A) | |
---|---|---|---|---|---|---|---|---|---|---|
36 | Feed Through | Brass Stud 3/8-16 | 13.5 Nm | 285 | ||||||
Feed Through | Brass Stud 3/8-16 | 13.5 Nm | 285 | |||||||
36 | Feed Through | 3/8 - 16 | 13.5 Nm | 285 | ||||||
36 | 3/8 - 16 | 13.5 Nm | 285 | |||||||
Feed Through | 13.5 Nm | 285 | ||||||||
36 | 3/8 - 16 | 285 | ||||||||
36 | Feed Through | 13.5 Nm | 285 | |||||||
36 | Feed Through | 285 | ||||||||
36 | Feed Through | 13.5 Nm | 285 | |||||||
Feed Through | 13.5 Nm | 285 | ||||||||
Feed Through | 13.5 Nm | 285 | ||||||||
Feed Through | 13.5 Nm | 285 |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.