Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Busbars are used to consolidate multiple wires or feed multiple circuits. Tin plated copper buses provide maximum conductivity and corrosion resistance. Solid brass busbar carries up to 50A.
Part Number | Actions | Details | Contacts | Housing | Mounting Method | Package Type | Dimensions |
---|
Part Number | Actions | Details | Contacts | Housing | Mounting Method | Package Type | Dimensions | |
---|---|---|---|---|---|---|---|---|
Screws #8-32 UNC-2A | Moisture-Resistant Molded Thermoplastic Insulator Base | Two mounting holes for No. 10 Countersink Flathead Screws | 146.05 x 31.75 mm | |||||
Screws #8-32 UNC-2A | Moisture-Resistant Molded Thermoplastic Insulator Base | Two mounting holes for No. 10 Countersink Flathead Screws | 146.05 x 31.75 mm | |||||
Screws #8-32 UNC-2A | Moisture-Resistant Molded Thermoplastic Insulator Base | Two mounting holes for No. 10 Countersink Flathead Screws | 146.05 x 31.75 mm |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.