background-waves

GDB61153Z

Product Status| Activei

GDB61153Z

3-POLE 115A IEC / UL DISTRIBUTION BLOCK | Series: GDB
info

POWR-BLOKS Global Distribution Blocks add safety and mounting versatility to our distribution block solutions. The Global Distribution Blocks are approved to UL standards. The Global Distribution Blocks are IP20 finger safe to reduce the risk of contact and eliminates the need for block or panel covers. Installation is quick an easy, all blocks can be mounted on DIN rail or to the panel.

PropertyValue
Indicating
No
Body Material
Thermoplastic
Fuse Category
Distribution / Splicer Blocks
Current Rating Max (A)
115
Mounting Method
Bolt-In DIN Rail
Terminal Material
Brass
  • Global part meeting UL standards
  • Space saving design
  • Integrated touch-safe cover to increase safety
  • IP20 protection rating
  • Mounts to DIN rail or panels
  • Reliable brass connections

GDB61153Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
GDB61153Z3-POLE 115A IEC / UL DISTRIBUTION BLOCKRoHS2/27/2019Pb-Free2/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.