background-waves

GDB61151Z

Product Status| Activei

GDB61151Z

1-POLE 125A IEC / UL DISTRIBUTION BLOCK | Series: GDB
info

POWR-BLOKS Global Distribution Blocks add safety and mounting versatility to our distribution block solutions. The Global Distribution Blocks are approved to UL standards. The Global Distribution Blocks are IP20 finger safe to reduce the risk of contact and eliminates the need for block or panel covers. Installation is quick an easy, all blocks can be mounted on DIN rail or to the panel.

PropertyValue
Indicating
No
Body Material
Thermoplastic
Fuse Category
Distribution / Splicer Blocks
Current Rating Max (A)
115
Mounting Method
Bolt-In DIN Rail
Terminal Material
Brass
  • Global part meeting UL standards
  • Space saving design
  • Integrated touch-safe cover to increase safety
  • IP20 protection rating
  • Mounts to DIN rail or panels
  • Reliable brass connections

GDB61151Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
GDB61151Z1-POLE 125A IEC / UL DISTRIBUTION BLOCKRoHS2/27/2019Pb-Free2/27/2019Pdf IconCoC_RoHS9_GDB61151ZPdf IconREACH_SVHC Declaration (Contain)_GDB61151ZContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.