background-waves

PDM21001LXM

Product Status| Activei

PDM21001LXM

HWB60 WITH TPAs BULK | Series: HWB60
info

Simple to install virtually anywhere on a vehicle, the HWB60 Series Hard-Wired Waterproof Power Distribution Box for MINI® Fuses, Circuit Breakers, and Relays is a compact module that's ideal for accessory circuits or overflow circuits from a main power distribution module (PDM) or for use as a main PDM on small vehicles.

Accepting MINI® fuses, MINI® circuit breakers, MCASE™ fuses (adapter required; sold separately), diodes, and ISO 280-style relays, including 4-pin single-throw relays and 5-pin double-throw relays, this hard-wired PDM allows you to customize your own circuitry utilizing direct wire-to-component connections. Terminal position assurance (TPA) locks offer secondary protection to keep the wires in place. The HWB60 series uses Delphi Metri-Pack 280 terminals, cable seals, and cavity plugs (not included).

A thermoplastic cover with a gasket completes this dust-tight, waterproof power distribution box that carries an IP67/IP69K rating. An available tether (not included) helps prevent loss of the cover during service.

This model (PDM21001LXM) is a complete assembly with a base, cover, gasket, and six TPA locks.

PropertyValue
Fuse Type
MINI | Relays
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
250
Ingress Protection
IP67, IP69K
Number of Cavities
60
Dimensions
3.26 H x 2.29 W x 6.08 L in. (113 mm)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Mounting Method
Bolt Down
Housing
UL94-V0
Recommended Torque
Mounting: 4 - 6Nm
  • Includes a complete assembly with a base, cover, gasket, and six TPA locks

PDM21001LXM Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PDM21001LXMHWB60 WITH TPAs BULKRoHS7/27/2020Pb-Free7/27/2020Pdf IconCoC_RoHS10_PDM21001LXMPdf IconREACH211_Declaration_PDM21001LXMDoes Not ContainYes7/27/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.