background-waves

868-163

Product Status| Activei

868-163

HWB60 BASE IN BULK ONLY | Series: HWB60
info

This base (868-163) is a component part of the HWB60 series power distribution box. When combined with other components to create the full assembly, it creates a waterproof power distribution module (PDM) for use on small vehicles or for accessory circuits or overflow circuits from a main PDM.

Bolt-down installation makes it simple to install the base virtually anywhere on a vehicle, while a dovetail feature allows you to create a complete circuit protection solution with the addition of multiple HWB60 boxes or other compatible PDMs and fuse holders.

  • Black thermoplastic with a UL 94 V-0 flammability rating
  • Bolt-down installation
  • Dovetail feature allows easy expansion

868-163 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
868-163HWB60 BASE IN BULK ONLY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.