background-waves

PDM71002ZXM

Product Status| Activei

PDM71002ZXM

Next Gen HWB60, TPAs, and GRID- Navista | Series: HWB60_AL
info

The Littelfuse HWB60-AL Hard-Wired Box is the perfect fit for accessory circuits and overflow circuits from your main Power Distribution Module. For smaller vehicles. this unit is an ideal solution as a main vehicle module. It features durable construction. and IP67 Rating and a compact size. With the elimination of internal bussing the user can customize their own circuitry utilizing direct wire-to-component connections.

PropertyValue
Fuse Type
MINI | Relays
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
250
Ingress Protection
IP67, IP69K
Number of Cavities
60
Dimensions
113 mm
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Agency Approval - Shock
SAE J1455
Agency Approval - Vibration
SAE J1455
Mounting Method
Bolt Down
Housing
UL94-V0
  • The elimination of internal bussing allows user to customize their own circuitry with direct wire-to-component connections.
  • Accepts any mini (280 style) circuit protection component.
  • Compact size allows the unit to be installed in vehicles with limited space.
  • Ideal for accessory circuits. overflow circuits from main PDM. or as a main module on smaller vehicles.
  • IP67 sealed units can be installed virtually anywhere on the vehicle and stands up to road splash and salt spray.
  • TPAs (terminal position assurance locks) give secondary locking protection of the wire leads. which aid in prevention of leads from being pulled out.
  • Wires plug into the back of the unit using industry-standard Delphi Metri-Pack Series 280 tanged terminals.
  • Multiple units can be connected or interlocked with other Littelfuse PDMs and fuse holders to expand circuit protection capacity
  • Add-on accessory can hold a fuse puller and spare fuses.
  • Cover tethers also available to prevent loss of cover during service.

PDM71002ZXM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PDM71002ZXMNext Gen HWB60, TPAs, and GRID- Navista

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.