
Series: HWB60
58V 250A Hard-Wired Waterproof DC Power Distribution Box for MINI Fuses, Circuit Breakers & Relays


Simple to install virtually anywhere on a vehicle, the HWB60 Series Hard-Wired Waterproof DC Power Distribution Box for MINI® Fuses, Circuit Breakers, and Relays is a compact module that's ideal for accessory circuits or overflow circuits from a main power distribution module (PDM) or for use as a main PDM on small vehicles.
Accepting MINI® fuses, MINI® circuit breakers, MCASE™ fuses (adapter required; sold separately), diodes, and ISO 280-style relays, including 4-pin single-throw relays and 5-pin double-throw relays, this hard-wired PDM allows you to customize your own circuitry utilizing direct wire-to-component connections. Terminal position assurance (TPA) locks offer secondary protection to keep the wires in place. The HWB60 series uses Delphi Metri-Pack 280 terminals, cable seals, and cavity plugs (not included).
A thermoplastic cover with a gasket completes this dust-tight, waterproof power distribution box that carries an IP67/IP69K rating. An available tether (not included) helps prevent loss of the cover during service.
- Holds 30 MINI® fuses or a combination of MINI® fuses, MINI® circuit breakers, MCASE™ fuses (adapter required; sold separately), and ISO 280 relays
- Maximum total continuous current rating of 250 A
- No internal bussing allows customization of circuitry with direct wire-to-component connections using tanged terminals
- IP67, IP69K sealed waterproof power distribution block can be installed virtually anywhere on the vehicle and stand up to road splash and salt spray
- Terminal position assurance (TPA) locks help prevent disconnection of wires due to vibration and accidental snagging
- Dovetail feature enables circuit protection expansion with multiple HWB60 units or other compatible interlocking PDMs and fuse holders
- Thermoplastic base and cover with a UL 94 V-0 flammability rating
HWB60 Parts
Filters
Part Number | Actions | Fuse Type | Current Rating (Continuous per Circuit) in Amps (A) | Current Rating (Continuous) in Amps | Ingress Protection | Number of Cavities | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method | Housing | Recommended Torque |
---|
Part Number | Actions | Fuse Type | Current Rating (Continuous per Circuit) in Amps (A) | Current Rating (Continuous) in Amps | Ingress Protection | Number of Cavities | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method | Housing | Recommended Torque | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ATO | IP67 | 85 | -40 | In-Line Fuse Holder | |||||||||
ATO | IP67 | 85 | -40 | In-Line Fuse Holder | |||||||||
ATO | IP67 | 85 | -40 | In-Line Fuse Holder | |||||||||
MINI | IP67 | 85 | -40 | In-Line Fuse Holder | |||||||||
MINI | IP67 | 85 | -40 | In-Line Fuse Holder | |||||||||
MINI | IP67 | 85 | -40 | In-Line Fuse Holder | |||||||||
HWB60 Applications
- Work Trucks and Specialty Equipment
- Emergency Vehicles
- Construction Site Support Equipment
- Oil and Gas Drilling Equipment
- Marine Vehicles and Equipment
Series: HWB60 Resources

Power Distribution Modules Brochure
Find information about the dc power distribution solutions we offer for heavy trucks, agricultural vehicles, and construction and mining equipment.

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.

Customizing Power Distribution: A Hard-Wired PDM White Paper
Learn how incorporating hard-wired power distribution modules in new vehicle designs can solve multiple circuit protection and current control

Automotive Fuse Holder 3D Models
Download detailed renderings of PDMs for commercial vehicles and have them ready to plug into 3D models of new products.