background-waves

868-965

Product Status| Activei

868-965

Base HWB18 | Series: HWB18
info

This thermoplastic base (868-965) is a component of the HWB18 Hard-Wired Waterproof DC Power Distribution Box for MINI® Fuses, Circuit Breakers & Relays. When paired with the HWB18 cover, silicone rubber seal, and other components (sold separately), it forms an IP67/IP69K-rated power distribution box that is ideal for use as the main unit on small vehicles or for accessory circuits and overflow circuits from your main power distribution module (PDM).

  • Holds nine MINI® fuses or a combination of MINI fuses, MINI® circuit breakers, MCASE™ fuses, 4-pin SPST relays, and 5-pin SPDT relays
  • Black thermoplastic with a UL 94 V-0 flammability rating

868-965 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
868-965Base HWB18

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.