background-waves

PDM33004ZXM

Product Status| Activei

PDM33004ZXM

HWB12 - with BLACK COVER & BRACKET | Series: HWB12
info

Ideal for use as the main unit on small vehicles or for accessory circuits and overflow circuits from your main power distribution module (PDM), the compact HWB12 Series 58 V 135 A Hard-Wired Waterproof DC Power Distribution Box accepts MINI® fuses, MINI® circuit breakers, 4-pin single-pole, single-throw (SPST) relays, and 5-pin single-pole, double-throw (SPDT) relays.

This hard-wired PDM allows you to customize your own circuitry utilizing direct wire-to-component connections which are crimped to the wire harness with grommets to seal the bottom of the module. Terminal position assurance locks offer secondary protection to keep the wires in place. The HWB12 series uses TYCO MCP terminals, cable seals, and cavity plugs.

This dust-tight, waterproof power distribution box (PDM33004ZXM) carries an IP67 rating, and it features AssureLatch™ positive-sealing latches that keep the black cover securely in place.

PropertyValue
Fuse Type
MINI | Relays
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
100
Ingress Protection
IP67, IP69K
Number of Cavities
12
Dimensions
2.74015748031496 H x 1.71653543307087 W x 3.2755905511811 L in. (83 mm)
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Mounting Method
Mounting Bracket Included
Housing
UL94-V0
  • 135 A maximum total continuous current
  • Black cover with a UL 94 V-0 flammability rating
  • Cover sealed power distribution box to an IP67/IP69K rating, ensuring components are safeguarded from dust and moisture
  • Straight bracket included

PDM33004ZXM Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PDM33004ZXMHWB12 - with BLACK COVER & BRACKETRoHS5/14/2020Pb-Free5/14/2020Pdf IconCoC_RoHS10_PDM33004ZXMPdf IconREACH205_Declaration_PDM33004ZXMDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.