Electric, diesel, gasoline, or alternatively fueled, each tractor requires advanced electronic components. Littelfuse meets those demands. For

Series: HWB12
58V 135A Hard-Wired Waterproof DC Power Distribution Box for MINI Fuses, Circuit Breakers & Relays


Ideal for use as the main unit on small vehicles or for accessory circuits and overflow circuits from your main power distribution module (PDM), the compact HWB12 Series 58 V 135 A Hard-Wired Waterproof DC Power Distribution Box accepts MINI® fuses, MINI® circuit breakers, 4-pin single-pole, single-throw (SPST) relays, and 5-pin single-pole, double-throw (SPDT) relays.
This hard-wired PDM allows you to customize your own circuitry utilizing direct wire-to-component connections which are crimped to the wire harness with grommets to seal the bottom of the module. Terminal position assurance locks offer secondary protection to keep the wires in place. The HWB12 series uses TYCO MCP terminals, cable seals, and cavity plugs.
Available with a clear or black cover with a gasket, this dust-tight, waterproof power distribution box carries an IP67 rating, and it features AssureLatch™ positive-sealing latches that keep the cover securely in place. The clear cover option lets you easily see the condition of the installed fuses, and the black cover offers a full UL 94 V-0 flammability rating for applications that require it. An available tether (sold separately) helps prevent loss of the cover during service.
- Holds six MINI® fuses or a combination of MINI® fuses, MINI® circuit breakers, 4-pin SPST relays, and 5-pin SPDT relays
- 135 A maximum total continuous current
- Clear or black cover sealed to an IP67 rating ensures waterproofing and dustproofing
- AssureLatch™ positive-sealing latches keep the cover securely in place while allowing for fast service
- Thermoplastic base with a UL 94 V-0 flammability rating
- Terminal position assurance locks help prevent disconnection of wires due to vibration and accidental snagging
- Optional foam insert available for relay retention
- High-temperature gore vents allow heat and pressure to be released while maintaining IP ratings
HWB12 Parts
Filters
Part Number | Actions | Fuse Type | Current Rating (Continuous per Circuit) in Amps (A) | Current Rating (Continuous) in Amps | Ingress Protection | Number of Cavities | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method | Housing |
---|
Part Number | Actions | Fuse Type | Current Rating (Continuous per Circuit) in Amps (A) | Current Rating (Continuous) in Amps | Ingress Protection | Number of Cavities | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.3705 H x 0.2911 W x 0.6275 L in. | ||||||||||||
0.28 H x 0 W x 1.9 L in. | ||||||||||||
MINI | Relays | 30A | 100 | IP67, IP69K | 12 | 2.746 H x 1.71 W x 3.286 L in. (83 mm) | 105 | -40 | Mounting Bracket Included | UL94-V0 | |||
MINI | Relays | 30A | 100 | IP67, IP69K | 12 | 2.746 H x 1.71 W x 3.27 L in. (83 mm) | 105 | -40 | Mounting Bracket Included | UL94-V0 | |||
MINI | Relays | 30A | 100 | IP67, IP69K | 12 | 3.156 H x 1.834 W x 2.6275 L in. (83 mm) | 105 | -40 | Mounting Bracket Included | UL94-V0 | |||
MINI | Relays | 30A | 100 | IP67, IP69K | 12 | 2.74015748031496 H x 1.71653543307087 W x 3.2755905511811 L in. (83 mm) | 105 | -40 | Mounting Bracket Included | UL94-V0 |
HWB12 Applications


Municipal buses remain the workhorses of public transportation. Electronic devices made by Littelfuse ensure commuter, shuttle, and transit buses

Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently,

Littelfuse produces electronic components that help electric school buses and buses with internal combustion engines operate efficiently and

Forest harvesters revolutionized logging. Littelfuse engineers kept pace with off-the-shelf and custom-designed power distribution modules and

Bulldozers need immense power and advanced electronic components that ensure peak performance in harsh environments. Trust Littelfuse to deliver
Highlights Section
- Work Trucks and Specialty Equipment
- Emergency Vehicles
- Construction Site Support Equipment
- Oil and Gas Drilling Equipment
- Marine Vehicles and Equipment
Series: HWB12 Resources

Power Distribution Modules Brochure
Find information about the dc power distribution solutions we offer for heavy trucks, agricultural vehicles, and construction and mining equipment.

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.

Customizing Power Distribution: A Hard-Wired PDM White Paper
Learn how incorporating hard-wired power distribution modules in new vehicle designs can solve multiple circuit protection and current control

Automotive Fuse Holder 3D Models
Download detailed renderings of PDMs for commercial vehicles and have them ready to plug into 3D models of new products.