background-waves

PDM61001ZXM

Product Status| Activei

PDM61001ZXM

HWA20 ATO sealed fuseholder | Series: HWA20
info

Thanks to electronically isolated input and output connections, the HWA20 Series 32V Hard-Wired Waterproof ATO® Fuse Box (PDM61001ZXM) allows you to achieve customized circuit protection with up to 10 ATO® blade fuses (sold separately). The multi-fuse holder handles 40A continuous current per circuit and 210 maximum continuous current overall.

This compact, IP67-rated waterproof fuse holder is dust-tight and protected against temporary immersion in water, which means it can be installed nearly anywhere on a vehicle.

Plus, if you ever need to expand a vehicle's circuit protection capacity, the HWA20 Series modular fuse block can be connected to additional units or compatible power distribution modules and fuse holders, including FLEC, HWB60, HWB18, MEGA® Flex, and MIDI® Flex models.

PropertyValue
Fuse Type
ATO
Current Rating (Continuous per Circuit) in Amps (A)
40A
Current Rating (Continuous) in Amps
210
Ingress Protection
IP67
Number of Cavities
20
Dimensions
1.9385 H x 1.5525 W x 6.37 L in. (161 mm)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Mounting Method
Bolt Down
Housing
UL94-V0

PDM61001ZXM Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PDM61001ZXMHWA20 ATO sealed fuseholderRoHS2/22/2018Pb-Free2/22/2018Pdf IconCoC_RoHS10_PDM61001ZXMPdf IconREACH_SVHC Declaration_PDM61001ZXMDoes Not ContainYes2/22/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Marketing System Internal Email System