background-waves

0FHZ1002Z

Product Status| Activei

0FHZ1002Z

7 WAY GROUND BOX | Series: ZCASE® FHZ
info

The ZCASE® FHZ bolt-down ground box (0FHZ1002Z) is a seven-stud-style fuse holder configured for use as a ground bus. This model of the ZCASE® FHZ fuse box includes the base, two bottom caps, six M10 studs, a seven-position U-shape bus bar, six single supports, eight dust covers, a tether, and a cover with latches to protect installed fuses (sold separately) from debris.

PropertyValue
Mounting Method
Bolt-Down
Fuse Type
ZCASE
Current Rating Max (A)
600
Current Rating (Continuous) in Amps
400
Voltage Rating (V)
80
Wire Size
105 sqmm OR AWG 4/0
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Recommended Torque
12-15 Nm
Input Terminals
M10
  • Seven-stud-style fuse box with six M10 studs configured for use as a ground bus
  • Includes the base, two bottom caps, a seven-position U-shaped bus bar, six single supports, eight dust covers, a tether, and a cover with latches
  • Nuts not included

0FHZ1002Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHZ1002Z7 WAY GROUND BOX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.