background-waves

0FHZ0005Z

Product Status| Activei

0FHZ0005Z

5-Stud ZCase Fuse Holder M8 | Series: ZCASE® FHZ
info

This ZCASE® FHZ bolt-down power distribution module (0FHZ0005Z) is a five-stud fuse holder designed for primary high-current power distribution. It features an M8 input stud and four M8 output studs. This model of the ZCASE® FHZ fuse box includes a five-position bus bar, and it comes with dust covers, a tether, and a cover with latches to protect installed fuses (sold separately) from debris.

PropertyValue
Mounting Method
Bolt-Down
Fuse Type
ZCASE
Current Rating Max (A)
600
Current Rating (Continuous) in Amps
400
Voltage Rating (V)
80
Wire Size
105 sqmm OR AWG 4/0
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Recommended Torque
M8 Fuse Stud: 12-15 Nm
Input Terminals
M8 Stud
Output Terminals
M8 Stud
  • Five-stud fuse box with an M8 input and four M8 outputs
  • Full assembly includes the base, studs, nuts, five-position bus bar (882-869-5), bottom caps, dust covers, tether, and a cover with latches

0FHZ0005Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHZ0005Z5-Stud ZCase Fuse Holder M8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.