background-waves

0FHZ0003Z

Product Status| Activei

0FHZ0003Z

5-Stud ZCase Fuse Holder Configurable | Series: ZCASE® FHZ
info

The ZCASE® FHZ bolt-down fuse box (0FHZ0003Z) is designed for primary high-current power distribution. This model of the ZCASE® FHZ fuse box includes the base, bottom caps, cover, and latches, allowing you to configure your own power distribution module with available M10, M8, or M6 studs, dust covers, bus bars and other parts.

PropertyValue
Mounting Method
Bolt-Down
Fuse Type
ZCASE
Current Rating Max (A)
600
Current Rating (Continuous) in Amps
400
Voltage Rating (V)
80
Wire Size
105 sqmm OR AWG 4/0
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Recommended Torque
M8 Fuse Stud: 12-15 Nm
Input Terminals
Configurable with M6
Output Terminals
M8 or M10 Stud
Voltage Rating - Continuous
80
  • Includes only the fuse box, which is comprised of the base, bottom caps, cover, and latches
  • Configurable assembly for building a custom power distribution module
  • M10, M8, and M6 studs, dust covers, and bus bars are sold separately

0FHZ0003Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHZ0003Z5-Stud ZCase Fuse Holder Configurable

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.