background-waves

07985004ZXS

Product Status| Activei

07985004ZXS

MDB5 PDM 70V w/ SEAL KIT | Series: MDB5
info

For high-powered commercial vehicle applications, where individual fuse holders may be inefficient or leave the fuse connections exposed to the elements, a sealed, multi-fuse holder like the MDB5 Series 70V Waterproof MEGA® & MIDI® Fuse Power Distribution Box (07985004ZXS) may be a better, more cost-effective choice.

This 5-way power distribution box is designed with a sealed enclosure that protects the fuse connections from the corrosive conditions typically found in the battery box or under the hood. In addition, the included cable seals can be added to achieve IP67 and IP69K ratings, ultimately turning the fuse holder into a dust-tight and waterproof fuse box for use in the harshest environments.

With dual, configurable inputs, the MDB5 Series power distribution box enables flexibility between high- and low-current applications and up to 400A continuous current.

PropertyValue
Fuse Type
MIDI | MEGA
Input Terminals
M8
Voltage Rating (V)
70
Ingress Protection
IP67, IP69K
Number of Cavities
5
Dimensions
1.982 H x 6.75 W x 6.125 L in. (50 x 153.7 x 161.8 mm)
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Mounting Method
Bolt Down
  • Accepts 70V MEGA® and MIDI® bolt-down fuses (sold separately) for 48V+ applications
  • IP67/IP69K waterproof, dust-tight rating can be achieved with the use of the included cable seal kit

07985004ZXS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
07985004ZXSMDB5 PDM 70V w/ SEAL KIT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.