background-waves

880094

Product Status| Not for New Designsi

880094

Power Dist Mod w/o BAT Main | Series: LX
info

Eliminate battery-box clutter and reduce overall system costs with the LX Series 60V 200A Water-Resistant ATO® & MIDI® Fuse Power Distribution Module (880094). The 10-way fuse box protects both low-current and high-current circuits and provides a collection point for negative returns.

Featuring AssureLatch™ technology, the water-resistant fuse holder is sealed to IP59K standards to withstand road splash and high-pressure, high-temperature washing. The rugged fuse box is also ignition protected to SAE J1171 and ISO 8846, so it can be installed in a battery box or on vehicles carrying hazardous loads.

The LX Series fuse-only power distribution module provides the benefits of having a sealed cover but allows water to escape if the cover is mistakenly unsecured. Plus, it keeps permanent cable connections and fuse connections clean and protected in harsh environments.

PropertyValue
Fuse Type
MIDI | ATO
Input Terminals
M8 Stud
Output Terminals
M8 Studs
Current Rating (Continuous per Circuit) in Amps (A)
MIDI: 170A - ATO: 20A
Current Rating (Continuous) in Amps
200
Dimensions
1.85 H x 5.085 W x 6.5 L in. (165 mm)
Temperature Maximum (°C)
125
Temperature Minimum (°C)
-50
Agency Approval - Shock
50 G
Agency Approval - Vibration
8 G
Mounting Method
Bolt Down
Agency Approval - Humidity
0-95% RH
  • 200A maximum continuous current with 2/0 feed cable
  • Offers current limited power distribution to eliminate excessive power usage
  • One fused input feeds the power distribution module and other fuses

880094 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880094Power Dist Mod w/o BAT Main

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.