background-waves

868-953

Product Status| Activei

868-953

#16/1 CABLE SEAL | Series: LTX
info

This #16/1 Cable Seal (868-953) is a component part of the LTX Series MEGA® & MIDI® Fuse Power Distribution Box. The silicone MIDI® output seal helps the fuse box to achieve an IP66 dust-tight and waterproof rating and is compatible with 16 mm2 cable.

  • #16/1 cable seal made of silicone material
  • Fits MIDI® outputs on the LTX Series MEGA® & MIDI® Fuse Power Distribution Box to help achieve an IP66 dust-tight, waterproof rating
  • Compatible with 16 mm2 cable

868-953 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
868-953#16/1 CABLE SEAL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.