background-waves

07981003ZXS

Product Status| Activei

07981003ZXS

Seal Kit, LTX PDM Acc | Series: LTX
info

Featuring bussed inputs for 4 MEGA® and 2 MIDI® bolt-down fuses, the LTX Series 32V Waterproof MEGA® & MIDI® Fuse DC Power Distribution Box (07981003ZXS) is a high-current sealed primary fuse box that can be installed in the battery box or near the battery box to fuse major feeder cables.

This power distribution module (PDM) has a sealed enclosure that protects the MEGA® and MIDI® bolt-down fuse connections to IP66 standards. Plus, the multi-fuse holder is designed to accommodate the included cable seals to create a dust-tight, waterproof fuse box for use in the harshest environments.

Made for high current loads, the LTX Series DC power distribution module features a single input, which reduces the number of large gauge cables that need to be attached to the battery.

PropertyValue
Fuse Type
MIDI | MEGA
Input Terminals
Bolt ring terminal
Current Rating (Continuous) in Amps
240
Voltage Rating (V)
32
Ingress Protection
IP66
Dimensions
2.3622 H x 5.5433 W x 9.0944 L in.
Temperature Maximum (°C)
120
Temperature Minimum (°C)
-40
Mounting Method
Flange
Voltage Rating - Continuous
32
  • Complete assembly includes the fuse holder base, cover, gasket seal, bus bar, tether, and cable seal kit
  • Cable seal kit includes a 55 mm2 input seal and output seals that fit MIDI® and MEGA® fuses

07981003ZXS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
07981003ZXSSeal Kit, LTX PDM Acc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.