background-waves

07981002ZXS

Product Status| Activei

07981002ZXS

LTX PDM- Market | Series: LTX
info

Featuring bussed inputs for 4 MEGA® and 2 MIDI® bolt-down fuses, the LTX Series 32V MEGA® & MIDI® Fuse DC Power Distribution Box (07981002ZXS) is a high-current sealed primary fuse box that can be installed in the battery box or near the battery box to fuse major feeder cables.

This power distribution module (PDM) has a sealed enclosure that protects the MEGA® and MIDI® bolt-down fuse connections. Plus, the multi-fuse holder is designed to accommodate cable seals (sold separately) to create an IP66 dust-tight, waterproof fuse box for use in the harshest environments.

Made for high current loads, the LTX Series DC power distribution module features a single input, which reduces the number of large gauge cables that need to be attached to the battery.

PropertyValue
Input Terminals
Bolt Ring
Current Rating (Continuous) in Amps
240
Ingress Protection
IP66
Dimensions
2.1655 H x 5.53 W x 9.125 L in. (50 x 153.7 x 161.8 mm)
Mounting Method
Flange
Current Rating Max (A)
240
Output Terminals
Bolt Ring
  • Assembly includes the fuse holder base, cover, gasket, busbar, and tether
  • Dust-tight, waterproof fuse box can be achieved with the use of cable seals (sold separately)

07981002ZXS Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
07981002ZXSLTX PDM- MarketRoHS8/22/2018Pb-Free8/22/2018Pdf IconCoC_RoHS10_07981002ZXSYes8/22/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.