Featuring bussed inputs for 4 MEGA® and 2 MIDI® bolt-down fuses, the LTX Series 32V MEGA® & MIDI® Fuse DC Power Distribution Box is a high-current sealed primary fuse box that can be installed in the battery box or near the battery box to fuse major feeder cables.
This power distribution module (PDM) has a sealed enclosure that protects the MEGA® and MIDI® bolt-down fuse connections. Plus, the multi-fuse holder is designed to accommodate cable seals to create an IP66 dust-tight, waterproof fuse box for use in the harshest environments.
Made for high current loads, the LTX Series DC power distribution module features a single input, which reduces the number of large gauge cables that need to be attached to the battery.
- 6-way fuse holder accepts 4 MEGA® and 2 MIDI® bolt-down fuses rated between 30A and 500A (fuses sold separately)
- 240A maximum continuous current rating
- Gasket-sealed enclosure protects fuse connections from corrosion, enabling installation of primary fusing in or near the battery box
- IP66 dust-tight, waterproof fuse box can be achieved with the use of cable seals, which are included or sold separately depending on the model
- Gore-Tex breather prevents temperature changes from pulling in moisture
- Included tether keeps the cover connected to the base to prevent misplacement or loss during service
LTX Parts
Filters
Part Number | Actions | Fuse Type | Input Terminals | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method |
---|
Part Number | Actions | Fuse Type | Input Terminals | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|
Bolt Ring | 240 | IP66 | 2.1655 H x 5.53 W x 9.125 L in. (50 x 153.7 x 161.8 mm) | Flange | |||||||
MIDI | MEGA | Bolt ring terminal | 240 | 32 | IP66 | 2.3622 H x 5.5433 W x 9.0944 L in. | 120 | -40 | Flange | |||
0.7231 H x 0.4741 W x 0 L in. | |||||||||||
0.492125984251969 H x 0.665354330708661 W x 0.665354330708661 L in. | |||||||||||
1.7992125984252 H x 5.37795275590551 W x 7.58661417322835 L in. |
LTX Applications
- High Current Loads
- Construction
- Agriculture
- Material Handling
- Heavy-Duty/Medium-Duty Trucks
Series: LTX Resources

Power Distribution Modules Brochure
Find information about the dc power distribution solutions we offer for heavy trucks, agricultural vehicles, and construction and mining equipment.

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.