background-waves

880195300

Product Status| Activei

880195300

Mega holder 2 Pos w/2 250A Fuses | Series: HPDM
info

The HPDM Series 70 V Max 600 A 2-Pole MEGA® Fuse Power Distribution Module is a heavy-duty fuse box designed for OEM and aftermarket applications in the commercial vehicle industry. This model (880195300) includes two 250 A MEGA® fuses.

When connected to a vehicle's electrical system, it provides two high-current MEGA® fuse-protected circuit outputs as well as an unfused output that can optionally be used to parallel multiple power distribution modules or deliver power to circuits that do not require circuit protection.

A separate fuse compartment provides a seal that protects the fuses and their terminations from harsh environments. This allows for permanent cable connections that can be dielectrically sprayed without affecting the fuses.

  • Includes two 250 A MEGA® fuses

880195300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880195300Mega holder 2 Pos w/2 250A Fuses

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.