background-waves

Series: HPDM

70 V Max 600 A 2-Pole MEGA® Fuse Power Distribution Module
Product Status| Activei
info

The HPDM Series 70 V Max 600 A 2-Pole MEGA® Fuse Power Distribution Module is a heavy-duty fuse box designed for OEM and aftermarket applications in heavy trucks, tractor-trailers, and agricultural and construction equipment.

When connected to a vehicle’s electrical system, it provides two high-current MEGA® fuse-protected circuit outputs as well as an unfused output that can optionally be used to parallel multiple power distribution modules or deliver power to circuits that do not require circuit protection.

A separate fuse compartment provides a seal that protects the fuses and their terminations from harsh environments. This allows for permanent cable connections that can be dielectrically sprayed without affecting the fuses.

  • Custom insert-molded studs for cable terminations and MEGA® fuse
  • Designed to minimize bridging corrosion between positive live metal surfaces and potentially grounded assembly hardware or mounting surfaces
  • Metal inserts at the mounting holes allow for an increased assembly torque without distorting the base material
  • Unfused terminal for optional daisy chaining multiple power distribution modules or providing power to circuits that cannot be fused
  • AssureLatch™ Technology positive-sealing latches keep the MEGA® fuse holder cover securely in place while allowing for fast service
  • Cover label recess allows optional addition of application-specific labels to the heavy-duty fuse box per end-customer requirement

HPDM Parts

FiltersFilters

HPDM Applications

Highlights Section

  • Tractor-Trailers
  • Heavy Trucks
  • Agriculture
  • Construction

Series: HPDM Resources

HPDM Custom Products Request

Need your HPDM parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Project Details

Please indicate circuits, amperage per circuit, fuse/relay/circuit breaker count, CAN/LIN functionality, and all other product requirements for your application. 
Please list any additional requirements not indicated above that Littelfuse should be aware of in making recommendations.
If you have a current solution, who manufactures your current product?
If you have a current solution, what part number are you using?
MM/DD/YYYY
If you require the product to operate in extreme environments, please indicate IP, vibration, shock or any other special environmental conditions.
Please list any UL, SAE, RoHS, or other agency approvals you require for this product.