background-waves

LFMX0007Z-01

Product Status| Activei

LFMX0007Z-01

MINIFLEC FLM, MARKET | Series: MiniFlec
info

This MiniFLEC™ 16-32V 150A Sealed Power Distribution Module (PDM) can be used for main electrical system protection and distribution or as a secondary power distribution box to add more capacity.

The front-access, internally bussed, connectorized PDM accepts plug-in devices, such as automotive fuses, diodes, and relays to protect and control complex electrical systems. An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

Its IP67-rated dust-tight, waterproof enclosure, which protects internal circuitry from harsh conditions, such as high shock, vibration, moisture, and contaminants, is built for rugged commercial vehicle applications.

This MiniFLEC™ PDM model (LFMX0007Z-01) is a standard unloaded power distribution box. It accepts 3 Form C 280 series relays, 3 Form A 280 Ultra Micro series relays, and 1 ISO MINI relay as well as 11 MINI® fuses and 2 MCASE+® fuses (sold separately).

PropertyValue
Fuse Type
MINI
Input Terminals
M8 Stud
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
150
Dimensions
3.657 H x 4.951 W x 6.2 L in. (126 mm)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Agency Approval - Vibration
ISO 16750-4
Mounting Method
Bolt Down
  • Accepts 3 Form C 280 series relays, 3 Form A 280 Ultra Micro series relays, and 1 ISO MINI relay as well as 11 MINI® fuses and 2 MCASE+® fuses
  • Continuous voltage rating of 9-16V dc when using 12V relays and 18-32V dc when using 24V relays
  • All relays share a common ground circuit
  • Continuous current rating of 150A
  • Designed for panel mounting (rear-fed connectors) with base compression limiters to prevent over-torquing when the unit is mounted
  • This standard MiniFLEC™ PDM includes 6 spare fuse locations (4 MINI® fuses & 2 MCASE+® fuses)

LFMX0007Z-01 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LFMX0007Z-01MINIFLEC FLM, MARKETRoHS12/3/2018Pb-Free12/3/2018Pdf IconCoC_RoHS10_LFMX0007Z-01Yes12/3/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.