background-waves

FLEC3000Z-0U

Product Status| Activei

FLEC3000Z-0U

FLEC - Market Variant Unstuffed | Series: FLEC
info

Designed for primary power distribution, the FLEC™ Series Flexible Electrical Center Power Distribution Module (FLEC3000Z-0U) accommodates up to 28 MINI® fuses (sold separately) and up to 18 ISO Micro relays (sold separately) in a compact, sealed footprint.

The internal printed circuit board (PCB) technologies used in the FLEC™ are highly reliable and reduce the risk of wiring faults. Plus, the use of connectorized interfaces, rather than hard-wired technologies, reduces factory assembly efforts.

In addition, the FLEC™ sealed PDM carries an IP67 rating, which allows it to be mounted in locations susceptible to moisture and dirt without any adverse effects.

PropertyValue
Fuse Type
MINI
Input Terminals
(3) M8 Studs
Output Terminals
(1) 8-way sealed Delphi 280 series – (1) 14-way sealed Delphi 280 series – (1) 16-way sealed Delphi 280 series – (1) 10-way sealed Delphi 150 series – (1) 12-way sealed Delphi 150 series – (1) 16-way sealed Delphi 150 series
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
300
Ingress Protection
IP67
Number of Cavities
28 MINI Style Fuses – 18 ISO Style Relays
Dimensions
3.3025 H x 7.75 W x 7.125 L in. (7 mm)
Agency Approval - Shock
ISO 16750-3 SECTION 4.2.2
Agency Approval - Vibration
ISO 16750-3 TEST II 32 HOURS
Mounting Method
Bolt Down
  • Rated for 16 V dc/32 V dc max and 12 V dc/24 V dc continuous
  • Rated for 300 A (100 A per stud) maximum total continuous current
  • Accepts up to 28 MINI® fuses (sold separately) and up to 18 ISO Micro relays (sold separately)
  • Stud caps, fuse puller, hex nuts, washers, and a cover tether are included

FLEC3000Z-0U Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FLEC3000Z-0UFLEC - Market Variant Unstuffed

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.