background-waves

LFLX0006Z-01

Product Status| Activei

LFLX0006Z-01

MARKET EPC, HDSCS | Series: EPC
info

The EPC Internally Bussed Sealed Power Distribution Module (LFLX0006Z-01) is a connectorized, automotive power distribution box for main electrical system power distribution and protection in commercial vehicles.

This power distribution module has a dense concentration of high-power circuits and accepts up to 27 MINI® fuses or Mini format circuit breakers, three Form C ISO 280 relays, and six Form A ISO 280 relays (sold separately) to protect and control complex electrical systems.

An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

PropertyValue
Fuse Type
MINI | Relays
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
160
Ingress Protection
IP67, IP69K
Number of Cavities
27
Dimensions
2.73 H x 6.125 W x 7.125 L in. (179 mm)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Mounting Method
Bolt Down
  • Rated for 12 V dc / 24 V dc continuous (32 V dc max)
  • 160 A total maximum continuous current rating
  • Holds up to 27 MINI® fuses or Mini format circuit breakers, three Form C ISO 280 relays, and six Form A ISO 280 relays (sold separately)
  • IP67/IP69K-rated sealed enclosure protects internal circuitry from harsh environmental conditions, including shock, vibration, dust, and water
  • All relays share a common ground circuit

LFLX0006Z-01 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LFLX0006Z-01MARKET EPC, HDSCSRoHS12/3/2018Pb-Free12/3/2018Pdf IconCoC_RoHS10_LFLX0006Z-01Yes12/3/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.