background-waves

Series: EPC

Configurable Internally Bussed Sealed Power Distribution Module
Product Status| Activei
info

The EPC Internally Bussed Sealed Power Distribution Module (PDM) is a configurable, connectorized automotive power distribution box for main electrical system power distribution and protection in commercial vehicles.

This power distribution module has a dense concentration of high-power circuits and accepts plug-in devices, including automotive fuses, circuit breakers, diodes, and relays to protect and control complex electrical systems.

An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

The EPC power distribution module can be built specifically to your design requirements as a special order product. Please talk to your local representative for additional details.

  • Configurable PDM accommodates plug-in devices, such as fuses, circuit breakers, diodes, and ISO 280 relays (sold separately)
  • IP67/IP69K-rated sealed enclosure protects internal circuitry from harsh environmental conditions, including shock, vibration, dust, and water
  • Electrical connectors support surface mount applications
  • Two separate power input buses
  • Tether connects the cover to the base to prevent misplacement
  • Lid features five spare fuse locations
  • Electrical connectors support surface mount applications. Connectors configurable with various power I/0 supported
  • Rugged enclosure sealed to an IP67 rating protects internal circuitry from moisture, contaminants, shocks, and vibrations
  • Included tether connects cover to base preventing misplacement
  • Lid includes 5 spare fuse locations

EPC Parts

FiltersFilters

EPC Applications

Highlights Section

  • Heavy Trucks
  • Construction
  • Agriculture
  • Emergency Vehicles
  • Material Handling

Series: EPC Resources

EPC Series Product Video
video settings
Current Time 0:00
/
Duration Time -:-
Progress: NaN%

EPC Series Product Video

The EPC Internally Bussed Sealed Power Distribution Module (PDM) is a configurable, connectorized automotive power distribution box for main electrical system power distribution and protection in commercial vehicles.

EPC Custom Products Request

Need your EPC parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Project Details

Please indicate circuits, amperage per circuit, fuse/relay/circuit breaker count, CAN/LIN functionality, and all other product requirements for your application. 
Please list any additional requirements not indicated above that Littelfuse should be aware of in making recommendations.
If you have a current solution, who manufactures your current product?
If you have a current solution, what part number are you using?
MM/DD/YYYY
If you require the product to operate in extreme environments, please indicate IP, vibration, shock or any other special environmental conditions.
Please list any UL, SAE, RoHS, or other agency approvals you require for this product.