LS Series - Polymer Protected Zener Diode

Series: LS
Availability: Obsolete

Obsolete

PolyZen PolyZen LS Series Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Help improve output voltage clamping – even when input voltage is high and diode currents are large. Our PolyZen devices are polymer-enhanced, precision Zener diode micro-assemblies. The advanced feature of these devices is that the Zener diode is thermally coupled to a resistively non-linear PPTC (Polymer Positive Temperature Coefficient) layer. This PPTC layer is fully integrated into the devices and is electrically in series between VIN and the diode-clamped VOUT. These offer resettable protection against multi-watt fault events without the need for multi-watt heat sinks. Use PolyZen devices to help protect low-power DC applications from damage caused by inductive voltage spikes, voltage transients, incorrect power supplies, and reverse bias.

Features:
Multi-Watt and Time Delayed Protection

  • Overvoltage transient suppression
  • Stable VZ vs. fault current
  • Time delayed, overvoltage trip
  • Time delayed, reverse bias trip
  • Multi-Watt power handling capability
  • Integrated device construction
  • RoHS compliant

Benefits:

  • Stable Zener diode helps shield downstream electronics from overvoltage and reverse bias
  • Trip events shut out overvoltage and reverse bias sources
  • Analog nature of trip events helps minimize damage from upstream inductive spikes
  • Minimal power dissipation requirements
  • Single component placement

Applications:

  • DC power port protection in portable electronics
  • DC power port protection for systems using barrel jacks for power input
  • Internal overvoltage and transient suppression
  • DC output voltage regulation
  • Tablet PCs and portable electronics

Access specifications, certifications, check availability and order parts below

Catalog #VZ Min (V)VZ Typ (V)VZ Max (V)IZT (A)IHold (A)RTYP
(Ω)
R1max
(Ω)
VINT Max (VDC)Test Currents (A)IFLT max (A)Test Voltage (VDC)Operating Temperature Maximum CelsiusPackaging
Method
Package QuantityProduct
Specification
Compare
ZEN056V230A16LS5.455.65.750.12.30.040.06165+5/-40+16/-1285T&R3000Product Specification
ZEN132V230A16LS13.213.413.60.12.30.040.06165+2/-40+20/-1285T&R3000Product Specification
ZEN056V115A24LS
Obsolete: 2022 -01-11
5.455.65.750.11.150.150.18243+10/-40+24/-1685T&R3000Product Specification
ZEN059V130A24LS
Obsolete: 2021 -12-02
5.85.960.11.30.120.15243+6/-40+24/-1685T&R3000Product Specification
ZEN065V130A24LS
Obsolete: 2021 -12-01
6.356.56.650.11.30.120.16483+6/-40+24/-1685T&R3000 
ZEN065V230A16LS
Obsolete: 2021 -12-01
6.356.56.650.12.30.040.06165+3.5/-40+16/-1285T&R3000Product Specification
ZEN098V130A24LS
Obsolete: 2022 -07-13
9.69.8100.11.30.120.16243+3.5/-40+24/-1685T&R3000 
ZEN098V230A16LS
Obsolete: 2022 -01-11
9.69.8100.12.30.040.06165+3.5/-40+16/-1285T&R3000 
ZEN132V075A48LS
Obsolete: 2022 -01-11
13.213.413.650.10.750.280.45483+2/-40+48/-1685T&R3000Product Specification
ZEN164V130A24LS
Obsolete: 2022 -01-11
16.116.416.60.11.30.120.16483+1.25/-40+24/-1685T&R3000 
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF1491-000 ZEN056V230A16LS RoHS No 11/10/2016 PbFree No 11/10/2016 CoC_RoHS9_RF1491-000_ZEN056V230A16LS REACH209_Declaration_Contain-_RF1491-000_ZEN056V230A16LS Yes
11/10/2016
Contains
RF2103-000 ZEN059V130A24LS RoHS No 02/06/2017 PbFree No 02/06/2017 CoC_RoHS9_RF2103-000_ZEN059V130A24LS Yes
12/18/2017
RF1493-000 ZEN065V130A24LS RoHS No 12/05/2016 PbFree No 12/05/2016 CoC_RoHS9_RF1493-000_ZEN065V130A24LS REACH209_Declaration_Contain-_RF1493-000_ZEN065V130A24LS
Contains
RF1492-000 ZEN065V230A16LS RoHS No 02/06/2017 PbFree No 02/06/2017 Yes
12/10/2017
RF1901-000 ZEN098V130A24LS RoHS No 07/04/2019 PbFree No 07/04/2019 Yes
07/04/2019
RF2182-000 ZEN098V230A16LS RoHS No 07/04/2019 PbFree No 07/04/2019 Yes
07/04/2019
RF1706-000 ZEN132V075A48LS RoHS No 11/25/2016 PbFree No 11/25/2016 CoC_RoHS9_RF1706-000_ZEN132V075A48LS REACH211_Declaration_(Contain)_RF1706-000_(ZEN132V075A48LS) Yes
11/25/2016
Contains
RF1496-000 ZEN132V230A16LS RoHS No 02/06/2017 PbFree No 02/06/2017 CoC_RoHS9_RF1496-000_ZEN132V230A16LS REACH219_Declaration_(Contain)_RF1496-000 Yes
10/03/2017
Contains
RF1495-000 ZEN164V130A24LS RoHS No 07/16/2007 PbFree No 07/16/2007 Yes
07/16/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.