background-waves

Radial Leaded - PolySwitch® Resettable PPTC Devices

Radial leaded PolySwitch® resettable PPTC devices provide overcurrent protection to circuits, wiring harnesses, and printed circuit board components. Compact and suitable for soldering onto PCBs, these devices employ polymer positive coefficient temperature technology. This means the surface mount or inline devices rarely need replacing. Littelfuse makes several types of radial leaded PPTC devices for specific uses. For instance, our AEC-Q200-qualified devices are optimized for automized applications. Devices in our ARGF series offer ideal choices for protecting telecommunications equipment.
  • Available with a very wide range of operating voltage ratings, from 16 V dc to 600 V dc
  • Maximum times to trip from 1 s to 22 s
  • Available with an extremely wide range of hold current ratings, from 50 mA to 14 A
  • Available with trip currents between 160 mA and 27.3 A
  • Maximum ampere ratings of 100 A
  • UL Recognized
  • Certified lead-free, halogen-free and RoHS compliant
  • Available in in many different sizes and shapes, as well as with a variety of lead styles and lengths
  • Select devices also provide overvoltage protection
  • Single-use devices available within select series
  • Compatible with high-volume electronics assembly processes

Radial Leaded - PolySwitch® Resettable PPTC Devices Parts

FiltersFilters

0.05onClick
15onClick

16onClick
600onClick

0.1onClick
33onClick

0.4onClick
40onClick

0.0056onClick
32.9956onClick

0.0022onClick
14.0022onClick

0.2899onClick
4.9099onClick

3onClick
100onClick

Radial Leaded - PolySwitch® Resettable PPTC Devices Resources

Radial Leaded - PolySwitch® Resettable PPTC Devices Featured Products