250S130-RA - 250S Series

Series: 250S
Questions? Contact Littelfuse Support
PTC 250S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 250S High Voltage Radial device is a Polymer-based PTC suitable to protect telephony equipment against lightning and power cross strikes. The 250S Series is fully compatible with telecommunications standards, and is offered in horizontal and new vertical surface mount package.

Features:
  • RoHS Compliant, Directive 2009/95/EC
  • Lead-Free & Halogen-Free
  • Low resistance
  • Compatible with telecom standards
  • Helps meet ITU K.20, K.21/Telcordia standards
  • Excellent solder joint inspectability
  • High voltage
Applications:
  • Customer Premises Equipment (CPE)
  • Central Office (CO)/ telecom centers
  • LAN/WAN equipment
  • Access equipment

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Resettable PTCs 250S Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
250S130-RADR PTC 250/60V POLYFUSE SMD RA 0.13A RoHS No 08/10/2009 PbFree No 08/10/2009 CoC_RoHS10_250S130-RADR REACH209_Declaration_250S130-RADR
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.