background-waves

LSP550

Product Status| Activei

LSP550

LSP550 | Series: LSP
info

Littelfuse PolySwitch®, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The high trip temperature, broad range of hold current ratings, and high voltage ratings available, combined with automotive qualifications are a unique combination for LSP380 and LSP550.

PropertyValue
IH (mA)
5.5
Trip Current (A)
10.2
Max Voltage Rating (V)
16
Max Fault Current Rating (A)
50
PDMAX (W)
2.8
RMIN (Ω)
0.008
Resistance (Max) (Ω)
0.018
R1max (Ω)
0.026
Max Time to Trip Current (A)
27.5
Max Time to Trip Time (Sec)
5
RTYP (Ω)
0.013
Activation Temperature (Typical) (°C)
125
Interrupt Current (Max) (A)
50
Max Operating Temperature (°C)
85
MSL
Level 1
Size
MIL-STD-883D, Method 2026
  • Qualified to AEC-Q200 for automotive applications
  • Compact size (chip length and width) provides 30%~50% size reduction when comparing to the existing Strap PPTC LR4 devices in the market.
  • Hold current ratings 3.8 A and 5.5 A
  • Voltage ratings 16 V dc
  • Compatible with high-volume electronics assembly
  • Low-resistance devices increase battery operating time
  • RoHS compliant, halogen-free, and lead-free

LSP550 Applications

Highlights Section

  • Battery pack protection in E-call, mobile radio, portable medical devices, vacuum cleaner, etc.

LSP550 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF5079-000LSP550RoHS3/19/2021Pb-Free3/19/2021Pdf IconCoC_RoHS10_RF5079-000_(LSP550)Pdf IconREACH_SVHC Declaration_RF5079-000 (LSP550)Does Not ContainYes3/19/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.