background-waves

Series: XGD10402

0.04pF, 24Vmax, 30kV, ESD Suppressors
Product Status| Activei
info

XGD Series XTREME-GUARDTM ESD Suppressors protect sensitive electronic equipment against extreme ESD conditions. This series product is specifically designed to suppress fast-rising ESD transients up to 30kV while adding virtually no capacitance to the circuit, which helps preserve signal integrity and minimize data loss for high-speed dataline applications. Its flat top surface facilitates pick-and-place assembly and enables more compact circuit board designs. It is RoHS-compliant, halogen-free, and Pb-free.

  • High ESD withstand rating – 30kV contact/air discharge
  • Extremely low leakage current, low capacitance
  • High stand-off voltage, 24V maximum
  • High operating temperature at 125°C
  • Fast response time
  • Flat top surface, compatible with pick/place processes
  • Bi-directional
  • Withstands multiple ESD strikes
  • RoHS-compliant, halogen-free, Pb-free

XGD10402 Parts

FiltersFilters

XGD10402 Applications

Highlights Section

  • Wearable Devices
  • Notebooks/Laptops/PCs
  • Gaming Consoles
  • Smart TVs
  • Smartphones
  • Tablets
  • Set-Top Boxes
  • Networking and Wireless Hardware
  • Stationary and Portable Medical Devices

Series: XGD10402 Resources