background-waves

AXGD10603NR

Product Status| Activei

AXGD10603NR

AUTO GRADE XGD10603 | Series: AXGD
info

AXGD Series XTREME-GUARDTM Electrostatic Discharge Suppressor device is an auto grade polymer ESD protection device. It protects sensitive electronic devices against ESD - from 8kV up to extreme condition as high as 30kV Contact/Air Discharge. It is suitable for high voltage rating applications up to 32VDC and its extremely low capacitance ensures the compatibility of high speed data line application. The AXGD Series is an AEC-Q200 qualified device, ideal for automotive applications such as infotainment, automotive antenna, RF antenna system, and mid to high end electronic products. It is RoHS Compliant, Halogen-free, and Pb-free part.

PropertyValue
VMAX DC (V)
32
Typ Clamping Voltage (V)
40
Channels
1
Co Typ (pF)
0.09
Operating Temperature
-65° to 125°C
MSL
Level 1
Terminations
Copper/Nickel/Tin
Size
MIL-STD-202F Method 201A
Body
Glass Reinforced Epoxy
ESD Pulse Withstand - Pulses per Min
1000
Typical Trigger Voltage
400
ESD Capability
30
  • AEC-Q200 Qualified
  • High ESD Rating up to 30kV Contact/Air Discharge
  • RoHS compliant, lead-free and halogen-free
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • Bidirectional
  • Withstands multiple ESD strikes
  • Compatible with pick-and-place processes
  • Available in 1000, 5000, and 10 000 piece reels (EIA-RS481)

AXGD10603NR Applications

Highlights Section

  • Infotainment
  • Automotive applications
  • High speed interface
  • High frequency products (RF, Antenna System, Ethernet, USB, DVI, and LVDS)

AXGD10603NR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AXGD10603NRAUTO GRADE XGD10603RoHS8/11/2016Pb-Free8/11/2016Pdf IconCoC_RoHS10_AXGD10603NRPdf IconREACH_SVHC Declaration_AXGD10603NRDoes Not ContainYes8/11/2016Pdf IconIPC_AXGD10603NR-_AXGD10603MR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.