AXGD Series XTREME-GUARDTM Electrostatic Discharge Suppressor device is an auto grade polymer ESD protection device. It protects sensitive electronic devices against ESD - from 8kV up to extreme condition as high as 30kV Contact/Air Discharge. It is suitable for high voltage rating applications up to 32VDC and its extremely low capacitance ensures the compatibility of high speed data line application. The AXGD Series is an AEC-Q200 qualified device, ideal for automotive applications such as infotainment, automotive antenna, RF antenna system, and mid to high end electronic products. It is RoHS Compliant, Halogen-free, and Pb-free part.
- AEC-Q200 Qualified
- High ESD Rating up to 30kV Contact/Air Discharge
- RoHS compliant, lead-free and halogen-free
- Ultra-low capacitance
- Low leakage current
- Fast response time
- Bi-directional
- Withstands multiple ESD strikes
- Compatible with pick-and-place processes
- Available in 1000, 5000, and 10000 piece reels (EIA-RS481)
AXGD Parts
Filters
Part Number | Actions | VMAX DC (V) | Typ Clamping Voltage (V) | Channels | Co Typ (pF) | Operating Temperature |
---|
Part Number | Actions | VMAX DC (V) | Typ Clamping Voltage (V) | Channels | Co Typ (pF) | Operating Temperature | |
---|---|---|---|---|---|---|---|
24 | 40 | 1 | 0.04 | -65° to 125°C | |||
32 | 40 | 1 | 0.09 | -65° to 125°C | |||
32 | 40 | 1 | 0.09 | -65° to 125°C |
AXGD Applications
- Infotainment
- Automotive applications
- High speed interface
- High frequency products (RF, Antenna System, Ethernet, USB, DVI, and LVDS)
Series: AXGD Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.