background-waves

XPS2T48R1KGN2BF3

Product Status| Activei

XPS2T48R1KGN2BF3

XPS 480V 200A ELEVATOR SWITCH W/ OPTIONS | Series: XPress-Ship Program
info
The LPS Series POWR-Switch is a pre-wired shunt-trip unit, which helps make procurement easier than systems with multiple components. The fully loaded, switch reduces labor and installation costs and meets a variety of customer requirements such as code and standard compliance.

The Littelfuse XPress-Ship™ program adds to our product and service offering with the introduction of 48 Hour direct shipment service on our fully loaded POWR-Switch to meet your urgent system requirement on-time.
PropertyValue
Panel Max (V AC)
480
Panel Max (A)
200

XPS2T48R1KGN2BF3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
XPS2T48R1KGN2BF3XPS 480V 200A ELEVATOR SWITCH W/ OPTIONS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.