Elevator Switches & Shunt Trip Disconnects

Building and electrical codes require elevator switches and shunt trip disconnects. LPS POWR-Switch panels fill that need, bringing together Class J fuses and fuse holders, relays, switches, and shunts while ensuring selective coordination. Each panel meets ANSI/ASME standards, and we can customize short circuit current ratings (SCCRs). Optional components include a keyed test switch, a fire alarm voltage monitor, and an alarm bypass. Ask about Xpress-Ship for delivery within 72 hours.
- Disconnect switch supply voltage ratings of 208 V, 240 V, or 480 V
- Disconnect switch ampere ratings of 30 A, 60 A, 100 A, 200 A, and 400 A
- Shunt trip voltage rating of 120 V at 60 Hz
- Shunt trip maximum inrush current of 4 A
- Rated for copper and aluminum wires
- NEMA-compliant enclosures
- UL Listed
- Color coded terminal blocks
- Lockable operating handle meets all code and safety requirements
- Prewired control circuits lower installation time
- Units fully tested before shipping
Elevator Switches & Shunt Trip Disconnects Parts
Filters
Showing 1 to 12 of 12 Total Results
Part Number | Actions | Panel Max (A) | Panel Max (V AC) |
---|
Part Number | Actions | Panel Max (A) | Panel Max (V AC) | |
---|---|---|---|---|
Elevator Switches & Shunt Trip Disconnects Applications
- Elevator control rooms
- Data centers
- Building emergency systems
Elevator Switches & Shunt Trip Disconnects Resources

New
Pre-Engineered Panels Booklet
Order off-the-shelf or custom-designed electrical panels with fuses, fusible switches, relays, and shunts that meet all requirements for

18-Point Checklist for Code-Compliant Elevator Installations
Consult this guide to learn which NEC, NFPA, ANSI/ASME, CSA, UL50, and UL98 standards you must meet while doing an elevator electrical installation.

Elevator Electrical Code Compliance Checklist
Download the 18-Point Checklist for Code-Compliant Elevator Installations prepared by Littelfuse experts.
LPS Shunt Trip Disconnect Switch Video
Playback Rate
1.00x
Current Time 0:00
/
Duration Time -:-
Progress: NaN%
LPS Shunt Trip Disconnect Switch Video
Learn about our cost-effective, easy-to-install panels that help meet NEC and ANSI/ASME standards for elevator fire safety.