Avionics & High Reliability

Rapid and consistent transient voltage surge suppression (TVSS) matters greatly in aviation. Aircraft, radar, landing systems, and onboard electronics such as FADEC, sensors, and fly-by-wire systems can fail catastrophically following a lightning strike or other voltage surges. Littelfuse meets the demand for high-reliability TVS diodes by producing several lines of overvoltage protection devices that have been screened and proven for avionics applications. All our high-reliability TVS diodes for avionics are military grade, and several employ Foldbak technology to deliver superior clamping.
- Vr (Vso) from 5 V to 345 V
- Vbr(max) from 5 V to 423 V
- Power ratings from 400 W to 30 kW
- Ipp from 2.2 A to 606 A (10x1000µs)
- Response times below 1 ps
- Meet IEC 6100-4-2 standards for providing ESD protection of up to 30 KV through the air and 30 kV by contact
- UL94 flammability ratings of V-0
- Lead-free, halogen-free, and RoHS compliant
- Custom screening options available for enhanced reliability
- Excellent clamping capabilities
- Space-saving low-profile packages
- Versions available with built-in strain relief
- Some versions fail to short circuit
Avionics & High Reliability Parts
Filters
2.2onClick
606onClick
6.4onClick
384onClick
7onClick
423onClick
9.1999onClick
556.9999onClick
0.96onClick
10000onClick
5onClick
345onClick
Showing 1 to 12 of 1434 Total Results
Part Number | Actions | Uni / Bi-Directional | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | VR (Vstandoff) | Package | Polarity | Watts (W) |
---|
Part Number | Actions | Uni / Bi-Directional | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | VR (Vstandoff) | Package | Polarity | Watts (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.6 | 111.7 | 122.3 | 161.3 | 5 | 2 | 175 | 100 | P600 | Unipolar | 15000 | ||||
93.6 | 111.7 | 122.3 | 161.3 | 5 | 2 | 175 | 100 | P600 | Bipolar | 15000 | ||||
84.5 | 122.9 | 134.5 | 178.6 | 5 | 2 | 175 | 110 | P600 | Unipolar | 15000 | ||||
84.5 | 122.9 | 134.5 | 178.6 | 5 | 2 | 175 | 110 | P600 | Bipolar | 15000 | ||||
78.5 | 134 | 146.8 | 192.3 | 5 | 2 | 175 | 120 | P600 | Unipolar | 15000 | ||||
78.5 | 134 | 146.8 | 192.3 | 5 | 2 | 175 | 120 | P600 | Bipolar | 15000 | ||||
72.5 | 145.2 | 159 | 208.3 | 5 | 2 | 175 | 130 | P600 | Unipolar | 15000 | ||||
72.5 | 145.2 | 159 | 208.3 | 5 | 2 | 175 | 130 | P600 | Bipolar | 15000 | ||||
62.4 | 167.6 | 183.5 | 241.9 | 5 | 2 | 175 | 150 | P600 | Unipolar | 15000 | ||||
62.4 | 167.6 | 183.5 | 241.9 | 5 | 2 | 175 | 150 | P600 | Bipolar | 15000 | ||||
58.4 | 178.7 | 195.7 | 258.6 | 5 | 2 | 175 | 160 | P600 | Unipolar | 15000 | ||||
58.4 | 178.7 | 195.7 | 258.6 | 5 | 2 | 175 | 160 | P600 | Bipolar | 15000 |
Avionics & High Reliability Applications
- Aerospace, including fly-by-wire, engine control, power supply, cockpit electronics and displays, air conditioning, radar, and airfield lighting
- Military
- Industrial
- Medical
Highlights Section
- Aerospace, including fly-by-wire, engine control, power supply, cockpit electronics and displays, air conditioning, radar, and airfield lighting
- Military
- Industrial
- Medical
Avionics & High Reliability Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.

Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.

Data Center Selection Guide
A matrix at the center of this guide shows users how to protect and boost the operations of datacenter electronics by deploying Littelfuse solutions.
Avionics & High Reliability Custom Products Request
Need your Avionics & High Reliability customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.