background-waves

Automotive - TVS Diodes

Automotive TVS diodes provide overvoltage protection to sensitive electronic components in passenger cars and commercial vehicles. The surge suppressors also protect against electrostatic discharges. Designed to mount directly on printed circuit boards with lead-free solder, these automotive diodes meet international standards for performance and durability in under the hood operating environments. They withstand lightning strikes while also responding to smaller current surges.
  • Low inductance
  • Excellent clamping capacity
  • Most diodes are AEC-Q101–qualified
  • Halogen-free, lead-free, and RoHS compliant
  • Typically respond in less than 1 ps
  • Provide EFT protection
  • Several diodes feature passivated glass chip junctions to minimize current leakage
  • Low-profile designs reduce space needed for PCBs and integrated circuits

Automotive - TVS Diodes Parts

FiltersFilters

Automotive - TVS Diodes Resources

Automotive - TVS Diodes Featured Products