background-waves

Series: SC7538-08UTG

8 channels 0.3pF 22kv Diode Array
Product Status| Activei
info

The SC7538-08UTG integrates 8 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes above the maximum level maximum level, ±8kV contact discharge, as specified in the international standard IEC 61000-4-2, without performance degradation standard (±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as V-By-One, HDMI, USB3.0, USB2.0, and IEEE 1394.

  • ESD, IEC 61000-4-2, +30kV/-22kV contact, +/-30KV air
  • EFT, IEC 61000-4-4, 40A (tP=5/50ns)
  • Surge Tolerance, IEC 61000-4-5 2nd edition, 3A (t±=8/20μs)
  • Low capacitance of 0.3pF @0V, 3GHz (TYP) per I/O
  • Low leakage current of 0.5μA (MAX) at 5V
  • Halogen free, Lead free and RoHS compliant

SC7538-08UTG Parts

FiltersFilters

SC7538-08UTG Applications

Highlights Section

  • V-By-One
  • Embedded DisplayPort
  • USB 2.0/3.0 Ports
  • HDMI
  • Flat Panel Displays
  • LCD/LED TVs
  • Smartphones
  • Mobile Computing

Series: SC7538-08UTG Resources