background-waves

Low & Ultra-Low Capacitance

High-speed data cables, telecommunication circuits, touchscreens, and audio and video ports require protection from transient voltage surges, electrostatic discharges (ESDs), and other overvoltage events. The devices that provide this protection must work without distorting incoming and outgoing signals. Littelfuse offers ideal solutions in the form of low-capacitance and ultra-low–capacitance TVS diode arrays. Available in many sizes and shapes, and with unidirectional or bidirectional performances, these devices have capacitance ratings from 0.13 pF to 1 pF. Several are AEC-Q–qualified for automotive applications.
  • Standoff voltage ratings from 300 mV to 28 V
  • Standoff voltage ratings from 300 mV to 28 V
  • Lightning immunity up to 4 A at 8/20 µs
  • ESD protection ratings up to 30 kV due to contact and through the air
  • Meet IEC 6100-4 standards
  • Certified lead-free and RoHS compliant
  • International standard packages
  • Unidirectional and bidirectional versions available
  • Halogen-free versions available
  • Devices available with one, two, or four channels
  • Subminiature international standard packages

Low & Ultra-Low Capacitance Parts

FiltersFilters

Low & Ultra-Low Capacitance Applications

Highlights Section

  • Automotive sensors and data lines
  • Computers and peripherals
  • Instrumentation
  • Flat panels
  • Medical equipment
  • Networking equipment
  • USB cables and ports

Highlights Section

  • Automotive sensors and data lines
  • Computers and peripherals
  • Instrumentation
  • Flat panels
  • Medical equipment
  • Networking equipment
  • USB cables and ports

Low & Ultra-Low Capacitance Resources

Low & Ultra-Low Capacitance Featured Products