General Purpose

Find the electrostatic discharge (ESD) protection solutions your electronic equipment requires. Littelfuse maintains a large portfolio of general purpose TVS diode arrays that meet international standards for preventing damage from transient voltage surges, electronic fast transients, and other overvoltage events. We offer unidirectional and bidirectional devices, and many of our general purpose TVS diode arrays are AEC-Q–qualified for use in automotive applications. We also provide devices with ultra-low capacitance ratings and devices optimized for use with circuits that carry high voltages.
- Standoff voltage ratings from 3.3 V to 60 V
- Reverse leakage current ratings from 0.005 µA to 100 µA
- Lightning immunity up to 30 A at 8/20 µs
- ESD protection ratings up to 30 kV due to contact and through the air
- Meet IEC 6100-4 standards
- Certified lead-free and RoHS compliant
- International standard packages
- Unidirectional and bidirectional versions available
- Low capacitance
- Low clamping voltages
- Subminiature international standard packages
General Purpose Parts
Filters
Showing 1 to 12 of 103 Total Results
Part Number | Actions | Polarity | Package | MIN VBR@IT (V) | ESD Contact (kV) | AEC-Q101 Qualified | CI/O TYP (pF) | ESD Air (kV) |
---|
Part Number | Actions | Polarity | Package | MIN VBR@IT (V) | ESD Contact (kV) | AEC-Q101 Qualified | CI/O TYP (pF) | ESD Air (kV) | |
---|---|---|---|---|---|---|---|---|---|
Unidirectional | uDFN1610 | 6 | ±30 | No | 660 | ±30 | |||
Unidirectional | uDFN1610 | 16.7 | ±30 | No | 180 | ±30 | |||
Unidirectional | uDFN1610 | 23 | ±30 | No | 160 | ±30 | |||
Bidirectional | SOD882 | 5.2 | 30 | No | 7 | 30 | |||
Bidirectional | uDFN0603 | 5.3 | 30 | No | 7 | 30 | |||
Bidirectional | SOD882 | 5.2 | ±30 | No | 26 | ±30 | |||
Bidirectional | SOD882 | ±30 | 8 | ±30 | |||||
Unidirectional | SOD323 | 6 | ±30 | Yes | N/A | ±30 | |||
Unidirectional | SOD323 | 13.3 | ±30 | Yes | N/A | ±30 | |||
Unidirectional | SOD323 | 16.7 | 30 | Yes | N/A | 30 | |||
Unidirectional | SOD323 | 26.7 | ±30 | Yes | N/A | ±30 | |||
Unidirectional | SOD323 | 40 | 30 | Yes | N/A | 30 |
General Purpose Applications
- Automotive sensors and data lines
- Computers and peripherals
- Instrumentation
- Flat panels
- Medical equipment
- Networking equipment
- Point of sale systems