Connectivity - TVS Diode Arrays

Connectivity TVS diode arrays are optimized to protect circuits from damage due to transient voltage surges caused by lightning strikes. They also offer general overvoltage protection and protection against surges caused by electrostatic discharges (ESDs) and by turning equipment on and off. Littelfuse makes these lightning protection solutions for automotive (AEC-Q–qualified), broadband, power over ethernet (PoE), medical, and consumer electronics applications. We also offer specially designed connectivity TVS diode arrays with low capacitance ratings and for use with circuits that carry high voltages.
- Standoff voltage ratings from 1.1 V to 58 V
- Reverse leakage current ratings from 0.1 µA to 25 µA
- Lightning immunity up to 40 A at 8/20 µs
- ESD protection ratings up to 30 kV due to contact and through the air
- Meet IEC 6100-4 standards
- Certified lead-free, halogen-free, and RoHS compliant
- International standard packages
- Unidirectional and bidirectional versions available
- Low capacitance
- Low clamping voltage ratings
Connectivity - TVS Diode Arrays Parts
Filters
Showing 1 to 12 of 38 Total Results
Part Number | Actions | Package | CI/O TYP (pF) | Polarity | MIN VBR@IT (V) | AEC-Q101 Qualified | ESD Contact (kV) | ESD Air (kV) |
---|
Part Number | Actions | Package | CI/O TYP (pF) | Polarity | MIN VBR@IT (V) | AEC-Q101 Qualified | ESD Contact (kV) | ESD Air (kV) | |
---|---|---|---|---|---|---|---|---|---|
SOIC-8L | 9 | Bidirectional | 30 | 30 | |||||
uDFN1610 | 130 | Bidirectional | 3.4 | No | 30 | 30 | |||
DFN2020-6L | 210 | Unidirectional | No | ±30 | ±30 | ||||
SOT23-6L | 2 | Unidirectional | 7 | No | ±30kV | ±30kV | |||
SOT23-3L | 2 | Unidirectional | 30 | 30 | |||||
SOIC-8L | 2 | Unidirectional | 30 | 30 | |||||
SOIC-8L | Unidirectional | 3 | ±30 | ±30 | |||||
SOIC-8L | 2.6 | Bidirectional | 3 | Yes | ±30 | ±30 | |||
SOIC-8L | 16 | Bidirectional | 30 | 30 | |||||
SOIC-8L | 16 | Unidirectional | 6.8 | 30 | 30 | ||||
SOIC-8L | 5 | Bidirectional | 3.3 | 30 | 30 | ||||
uDFN3020-10L | 3.5 | Bidirectional | 30 | 30 |
Connectivity - TVS Diode Arrays Applications
- Automotive sensors and data lines
- Computers and peripherals
- Instrumentation
- Flat panels
- Medical equipment
- Networking equipment
- USB cables, dongles, and ports