Automotive - TVS Diode Arrays

Preventing transient voltage surges from damaging electrical systems in commercial and passenger vehicles has always presented a challenge. AEC-Q–qualified automotive TVS diode arrays made by Littelfuse offer cost-effective and highly adaptable solutions. Our TVS diode arrays provide lightning, ESD, and fast transient protection. The devices are PPAP compatible, and we offer unidirectional, bidirectional, single line, multiple line, and low-capacitance (e.g., 0.32 pF) options. All our arrays come in compact packages suitable for mounting on printed circuit boards via pick-and-place assembly.
- Reverse standoff voltage (Vrr) ratings from to 5 V to 76 V
- Power ratings from 200 W to 7 kW
- Peak pulse current ratings (Ipp at 10x1000 µs) from 800 mA to 103 A
- Typical response times under 1 ns
- Plastic bodies with UL 94 flammability ratings of V-0
- Matte tin-plated copper leads
- Meet IEC 61000-4 standards
- Certified lead-free, halogen-free, and RoHS compliant
- International standard packages
- Unipolar and bipolar versions available
- Low inductance
- Excellent clamping capability
- International standard packages
Automotive - TVS Diode Arrays Parts
Filters
Showing 1 to 12 of 96 Total Results
Part Number | Actions | AEC-Q101 Qualified | MIN VBR@IT (V) | Polarity | Package | ESD Contact (kV) | CI/O TYP (pF) | ESD Air (kV) | Agency Approvals |
---|
Part Number | Actions | AEC-Q101 Qualified | MIN VBR@IT (V) | Polarity | Package | ESD Contact (kV) | CI/O TYP (pF) | ESD Air (kV) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|
Yes | 6 | Unidirectional | SOD882 | ±30 | 30 | ±30 | ||||
Yes | Unidirectional | SOD523 | ±30 | 30 | ±30 | |||||
Yes | Bidirectional | SOD882 | ±30 | 30pF@0.0V/23pF@2.5V | ±30 | |||||
Yes | Unidirectional | uDFN0603 | ±30 | 25@0V/15@2.5V | ±30 | |||||
Yes | Bidirectional | uDFN0603 | ±30 | 15@0V/12@2.5V | ±30 | |||||
Yes | 5.2 | Bidirectional | SOD882 | 30 | 7 | 30 | ||||
Yes | 5.1 | Bidirectional | SOD523 | ±30kV | 7 | ±30kV | ||||
Yes | 28 | Bidirectional | SOD323 | 30 | 30 | |||||
Yes | 5.2 | Bidirectional | SOD882 | ±30 | 25 | ±30 | ||||
Yes | 5.2 | Unidirectional | SOD882 | ±30 | 118 | ±30 | ||||
Yes | 23 | Unidirectional | SOD323 | ±30 | 160 | ±30 | ||||
Yes | 26.7 | Bidirectional | SOT23-3L | ±25 | 15 | ±30 |
Automotive - TVS Diode Arrays Applications
- Battery management systems
- Consumer electronics and entertainment systems
- Electronic control units
- Hard drives, memory cards, and Point of sale systems
- Inverters and rectifiers in EVs
- Sensors, data lines, CAN buses, and LIN buses
- Xenon headlamp igniters
Automotive - TVS Diode Arrays Resources

Littelfuse_MSL_Classification_Product_Brochure.pdf
Understand what MSL classifications mean for packaging, storing, and handling surface mount devices such as fuses, PPTCs, and diodes.
Automotive - TVS Diode Arrays Custom Products Request
Need your Automotive - TVS Diode Arrays customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.